Compression latches provide sealing of enclosures to reduce vibration and provide noise isolation. Their action provides up to 7 mm of compression which is ideal for achieving a tight fitting gasket.
Compatible with our flexi system cams. Provide 7mm of compression. Available in steel and stainless steel, and chrome or black powder finish.
Quarter turn to lock and a further quarter turn to compress or tighten. Adjustment easily made by moving the position of the nuts on the stud.
Used widely in vending machines, tills and point of sale devices as well as in cages, this lock provides compression from the rear.
A mini compression lock popular in the food industry and kitchen ventilation and HVAC, or where space is at a premium. Available in chrome or black powder.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.
Wing handle for easy actuation. A turn of 270o turns the handle 90o then draws the cam upward, providing 7mm of compression.
Uses a screw effect to tighten the seal. The stud enters a fixed nut and pulls the frame toward the door as the key is turned. Available with option security cover.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation. Adjustable grip type has an extended stem which can be cut in length to best suit your application.
Our flexi-system cam latches feature fully interchangeable parts, allowing for a completely flexible hardware system. This includes multi point latching systems.
A disk tumbler cylinder lock gives greater security than a cam latch. Stainless steel dust cover protects the keyhole from contaminants
Standard gaskets made from EPDM rubber, suitable for industrial use. Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
For plain/flush mounted doors, as well as electrical panels and covers. Made from die cast zinc with black powder coat.
First 90° turn - from latch unlocked position, the first 90° turn moves the cam behind the enclosure frame. The door is latched against the frame.
Final 90° turn - full 180° position - the final 90° engages the compression of the latch and draws the door to the frame, compressing any seal or gasket into the locked position. Up to 7 mm of compression is provided.
Fixed or adjustable grip
Fixed grip - fixed body length whose grip range can be
varied via different sized cams.
Adjustable grip - extended stem which can be cut in
length to best suit your application.
Available in die-cast zinc chrome plate and die-cast zinc black powder.
For use in electrical cabinets, railway and machine tools.
8mm square
7mm triangle
8mm triangle
2 x 4mm slotted
8mm hexagon
A1580 - Compression Latch - Fixed Grip
A1601 - Compression Latch - Fixed Grip
A1603 - Compression Latch - Fixed Grip - Stainless
A1620 - Compression Latch - Square Face - Fixed Grip
A1801 - Compression Lock - T-handle - Fixed Grip
A1611 - Compression Latch - Adjustable Grip
A1630 - Compression Lock - Square Face - Adjustable
A1810 - Compression Lock - T-handle - Adjustable Grip
A1661 - Mini Compression Latch - Fixed Grip
A1667 - Mini Compression Latch - Wing Handle - Adjustable Grip
A1701 - Compression Latch - Lever Latch
A1707 - Compression Latch - Lever Latch
A1751 - Compression Latch - Lever Latch
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible