Compression Latches
Lever latch -adj. - zinc
Price & Availability | Article | Finish | Lock type | ts grip adj. | ||||||||||||||||||
A1701.AW0310 | Black Coated | Std. Cylinder | 20-35 | |||||||||||||||||||
£ 13.57 per unit (click for quantity discounts) Ready to despatch 230 Need more? Please call us.
Finish Black Coated Lock type Std. Cylinder ts grip adj. 20-35 |
Body and handle and button: die cast zinc, black power coated.
Cylinder lock: die cast zinc.
Screw: steel, white zinc plated.
Supplied with: KEY.
Grip length can be adjusted via M5 clamping screw to suit your application. Suitable for panel thickness 20-35mm. For installation cut out see diagram.
Quick-open, easy assembling, by adjusting screw meets the needs of distance control.