Compression Latches
Lever latch -adj. - zinc
Units | Price/unit after discount | Applied Discount |
1-19 | £ 13.57 | 0% |
20-49 | £ 12.21 | 10% |
50-99 | £ 11.53 | 15% |
100-499 | £ 10.18 | 25% |
500+ | £ 8.82 | 35% |
Body and handle and button: die cast zinc, black power coated.
Cylinder lock: die cast zinc.
Screw: steel, white zinc plated.
Supplied with: KEY.
Grip length can be adjusted via M5 clamping screw to suit your application. Suitable for panel thickness 20-35mm. For installation cut out see diagram.
Quick-open, easy assembling, by adjusting screw meets the needs of distance control.