The Lever Latch style Compression locks are constructed to be a flush compression lock system, these are designed to create a sealed environment and to maintain the sleek aesthetic look of the application, these are most commonly used in generators or compressor electric panels. These are all designed so that they have one mounting bracket to save space on the application. All of these also come with either key holes for extra security or push buttons for simple operation.
Compression Latches - Lever Latch