Units | Price/unit after discount | Applied Discount |
1-4 | £ 121.87 | 0% |
5-9 | £ 115.78 | 5% |
10-19 | £ 109.68 | 10% |
20-49 | £ 103.59 | 15% |
50+ | £ 91.40 | 25% |
Stainless steel (17-4 PH, AISI 630).
Smooth faced jaws (34 HRc), serrated jaws (44 HRc).
Very low profile, compact design, strong clamping. With smooth or serrated faces.
The clamp jaw slides on an angle for positive downhold force - the down force is approx. 25% of the holding force.
The support surface of the clamp is wire-cut to ensure accurate positioning.
The support surface of the clamp can be installed flush with the fixture plate or raised to allow through drilling.
Often used in conjunction with our Talongrips, part no. 12034.
1. Bore installation hole d1, with a centreline at distance l1 (tol. M8) from edge of workpiece.
2. Drill and tap "d2" to mount the clamp in the pocket.
3. Machine counterbore "h4" if recessing the clamp into the fixture.
4. Provide a back stop to locate the part.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com