| Price & Availability | Article | Jaw type | d1 | d2 | Drive screw d3 | h1 | h2 | h3 min. | h3 opt. | h3 max. | h4 | h5 +0.1|-0.1 | l1 +0.1|-0.1 | l2 | r1 +0.1|-0.0 | ||||||||||||||||||
| 12010.W0014 | Smooth | 20 | M 5 | M 6x12 | 19.0 | 4.5 | 3.3 | 5.0 | 6.8 | 4.5 | 20 | 4.9 | 5.0 | 25 | |||||||||||||||||||
£ 121.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Jaw type Smooth d1 20 d2 M 5 Drive screw d3 M 6x12 h1 19.0 h2 4.5 h3
min. 3.3 h3 opt. 5.0 h3
max. 6.8 h4 4.5 h5
+0.1|-0.1 20 l1
+0.1|-0.1 4.9 l2 5.0 r1
+0.1|-0.0 25 | |||||||||||||||||||||||||||||||||
| 12010.W0018 | Serrated | 20 | M 5 | M 6x12 | 19.0 | 4.5 | 3.3 | 5.0 | 6.8 | 4.5 | 20 | 4.9 | 5.0 | 25 | |||||||||||||||||||
£ 99.39 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Jaw type Serrated d1 20 d2 M 5 Drive screw d3 M 6x12 h1 19.0 h2 4.5 h3
min. 3.3 h3 opt. 5.0 h3
max. 6.8 h4 4.5 h5
+0.1|-0.1 20 l1
+0.1|-0.1 4.9 l2 5.0 r1
+0.1|-0.0 25 | |||||||||||||||||||||||||||||||||
| 12010.W0020 | Smooth | 25 | M 6 | M 8x16 | 24.0 | 5.0 | 4.5 | 6.5 | 8.3 | 5.0 | 25 | 5.6 | 6.0 | 30 | |||||||||||||||||||
£ 95.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Jaw type Smooth d1 25 d2 M 6 Drive screw d3 M 8x16 h1 24.0 h2 5.0 h3
min. 4.5 h3 opt. 6.5 h3
max. 8.3 h4 5.0 h5
+0.1|-0.1 25 l1
+0.1|-0.1 5.6 l2 6.0 r1
+0.1|-0.0 30 | |||||||||||||||||||||||||||||||||
| 12010.W0022 | Serrated | 25 | M 6 | M 8x16 | 24.0 | 5.0 | 4.5 | 6.5 | 8.3 | 5.0 | 25 | 5.6 | 6.0 | 30 | |||||||||||||||||||
£ 137.22 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Jaw type Serrated d1 25 d2 M 6 Drive screw d3 M 8x16 h1 24.0 h2 5.0 h3
min. 4.5 h3 opt. 6.5 h3
max. 8.3 h4 5.0 h5
+0.1|-0.1 25 l1
+0.1|-0.1 5.6 l2 6.0 r1
+0.1|-0.0 30 | |||||||||||||||||||||||||||||||||
| 12010.W0024 | Smooth | 30 | M 8 | M10x18 | 29.0 | 7.0 | 4.5 | 7.5 | 10.8 | 7.0 | 30 | 7.1 | 7.5 | 38 | |||||||||||||||||||
£ 192.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Jaw type Smooth d1 30 d2 M 8 Drive screw d3 M10x18 h1 29.0 h2 7.0 h3
min. 4.5 h3 opt. 7.5 h3
max. 10.8 h4 7.0 h5
+0.1|-0.1 30 l1
+0.1|-0.1 7.1 l2 7.5 r1
+0.1|-0.0 38 | |||||||||||||||||||||||||||||||||
| 12010.W0028 | Serrated | 30 | M 8 | M10x18 | 29.0 | 7.0 | 4.5 | 7.5 | 10.8 | 7.0 | 30 | 7.1 | 7.5 | 38 | |||||||||||||||||||
£ 156.52 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Jaw type Serrated d1 30 d2 M 8 Drive screw d3 M10x18 h1 29.0 h2 7.0 h3
min. 4.5 h3 opt. 7.5 h3
max. 10.8 h4 7.0 h5
+0.1|-0.1 30 l1
+0.1|-0.1 7.1 l2 7.5 r1
+0.1|-0.0 38 | |||||||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | r2 +0.1|-0.0 | R3 | Stroke s1 | w1 | w2 | w3 | Torque to max. Nm | Key size A/F | Holding force kN | ||||||||||||||||||
| 12010.W0014 | 54 | 20 | 6.0 | 2.0 | 24.9 | 19.9 | 13.5 | 10 | 5 | 8.8 | |||||||||||||||||||
£ 121.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 54 r2
+0.1|-0.0 20 R3 6.0 Stroke s1 2.0 w1 24.9 w2 19.9 w3 13.5 Torque to
max.
Nm 10 Key size A/F 5 Holding force
kN 8.8 | |||||||||||||||||||||||||||||
| 12010.W0018 | 54 | 20 | 6.0 | 2.0 | 24.9 | 19.9 | 13.5 | 10 | 5 | 8.8 | |||||||||||||||||||
£ 99.39 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 54 r2
+0.1|-0.0 20 R3 6.0 Stroke s1 2.0 w1 24.9 w2 19.9 w3 13.5 Torque to
max.
Nm 10 Key size A/F 5 Holding force
kN 8.8 | |||||||||||||||||||||||||||||
| 12010.W0020 | 100 | 25 | 6.5 | 2.2 | 29.9 | 24.9 | 15.0 | 24 | 6 | 11.5 | |||||||||||||||||||
£ 95.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 100 r2
+0.1|-0.0 25 R3 6.5 Stroke s1 2.2 w1 29.9 w2 24.9 w3 15.0 Torque to
max.
Nm 24 Key size A/F 6 Holding force
kN 11.5 | |||||||||||||||||||||||||||||
| 12010.W0022 | 100 | 25 | 6.5 | 2.2 | 29.9 | 24.9 | 15.0 | 24 | 6 | 11.5 | |||||||||||||||||||
£ 137.22 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 100 r2
+0.1|-0.0 25 R3 6.5 Stroke s1 2.2 w1 29.9 w2 24.9 w3 15.0 Torque to
max.
Nm 24 Key size A/F 6 Holding force
kN 11.5 | |||||||||||||||||||||||||||||
| 12010.W0024 | 159 | 30 | 8.0 | 3.8 | 37.9 | 29.9 | 20.0 | 42 | 8 | 14.2 | |||||||||||||||||||
£ 192.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 159 r2
+0.1|-0.0 30 R3 8.0 Stroke s1 3.8 w1 37.9 w2 29.9 w3 20.0 Torque to
max.
Nm 42 Key size A/F 8 Holding force
kN 14.2 | |||||||||||||||||||||||||||||
| 12010.W0028 | 159 | 30 | 8.0 | 3.8 | 37.9 | 29.9 | 20.0 | 42 | 8 | 14.2 | |||||||||||||||||||
£ 156.52 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 159 r2
+0.1|-0.0 30 R3 8.0 Stroke s1 3.8 w1 37.9 w2 29.9 w3 20.0 Torque to
max.
Nm 42 Key size A/F 8 Holding force
kN 14.2 | |||||||||||||||||||||||||||||
Stainless steel (17-4 PH, AISI 630).
Smooth faced jaws (34 HRc), serrated jaws (44 HRc).
Very low profile, compact design, strong clamping. With smooth or serrated faces.
The clamp jaw slides on an angle for positive downhold force - the down force is approx. 25% of the holding force.
The support surface of the clamp is wire-cut to ensure accurate positioning.
The support surface of the clamp can be installed flush with the fixture plate or raised to allow through drilling.
Often used in conjunction with our Talongrips, part no. 12034.
1. Bore installation hole d1, with a centreline at distance l1 (tol. M8) from edge of workpiece.
2. Drill and tap "d2" to mount the clamp in the pocket.
3. Machine counterbore "h4" if recessing the clamp into the fixture.
4. Provide a back stop to locate the part.