| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 69.34 | 0% |
| 3-4 | £ 65.87 | 5% |
| 5-9 | £ 62.41 | 10% |
| 10+ | £ 58.94 | 15% |
Body: tool steel, hardened, bright.
Clamping segments: tool steel, hardened to 48-52 HRC, ground and blackened.
Spring: rubber o-ring (12440.W0005) or steel (12440.W0008 and .W0009).
Ideal for horizontal or vertical clamping of multiple parts. Tighten the socket head cap screw to move clamping segements outwards to press the workpiece(s) against a fixed stop. Can be mounted in a threaded hole or T-slot.
"f*" is the float around the clamping screw centre. Only bottom of jaw is ground.
OK-VISE is a registered trademark of OK-VISE OY.
For suitable T-nuts see no. 24000