Swing Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 181.56 | 0% |
| 10-19 | £ 163.40 | 10% |
| 20-49 | £ 154.33 | 15% |
| 50-99 | £ 145.25 | 20% |
| 100+ | £ 127.09 | 30% |
Stem, handle: steel (C45), tempered and black oxide finish.
Locking nut: steel (C45), black oxide finish.
Turning the set screw inside the handle allows the torque to be set to a desired clamping force.