Swing Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 189.39 | 0% |
| 10-19 | £ 170.45 | 10% |
| 20-49 | £ 160.98 | 15% |
| 50-99 | £ 151.51 | 20% |
| 100+ | £ 132.57 | 30% |
Stem, handle: steel (C45), tempered and black oxide finish.
Locking nut: steel (C45), black oxide finish.
Turning the set screw inside the handle allows the torque to be set to a desired clamping force.