Pull Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 365.70 | 0% |
| 10-19 | £ 329.13 | 10% |
| 20-49 | £ 310.85 | 15% |
| 50-99 | £ 292.56 | 20% |
| 100+ | £ 255.99 | 30% |
Body: steel (42CrMo), quenched and tempered, black oxide finish.
Handle shank: steel (C43), black oxide finish.
Ball knob: ABS resin, black.