Pull Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 329.14 | 0% |
| 10-19 | £ 296.23 | 10% |
| 20-49 | £ 279.77 | 15% |
| 50-99 | £ 263.31 | 20% |
| 100+ | £ 230.40 | 30% |
Body: steel (42CrMo), quenched and tempered, black oxide finish.
Handle shank: steel (C43), black oxide finish.
Ball knob: ABS resin, black.