| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 150.84 | 0% |
| 3-4 | £ 143.30 | 5% |
| 5-9 | £ 135.76 | 10% |
| 10+ | £ 128.21 | 15% |
Steel, case-hardened and ground in pairs.
Tolerances - high precision level:
h1 (height) pair tolerance tp = 0,004mm.
h1 (height) standard (single) tp = ±0,004mm.
Other dimensions to DIN ISO 2768m.
Tolerances - standard level:
h1 (height) pair tolerance tp = ±0,01mm.
h1 (height) standard (single) tp = ISO 2768m.
Tolerances - precision level:
h1 (height) pair tolerance tp = ±0,01mm.
h1 (height) standard (single) tp = ±0,01mm.
Other dimensions to DIN ISO 2768m.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































