Basic CMM Fixturing Set
for M 8 threads
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 778.00 | 0% |
| 5-9 | £ 739.10 | 5% |
| 10-19 | £ 700.20 | 10% |
| 20-49 | £ 661.30 | 15% |
| 50+ | £ 583.50 | 25% |
Clamps, rest feet: nylon 101.
Studs, coupling nuts and washers: steel.
Supplied in metal tray for improved organisation.
Lightweight components reduce risk of damage to the CMM table.