Welded Clamping Angle
semi-finished
| Units | Price/unit after discount | Applied Discount |
| 1-19 | - | 0% |
| 20-49 | - | 10% |
| 50-99 | - | 15% |
| 100-499 | - | 25% |
| 500+ | - | 35% |
Steel, welded.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































