| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 53.06 | 0% |
| 10-19 | £ 47.75 | 10% |
| 20-49 | £ 45.10 | 15% |
| 50-99 | £ 42.45 | 20% |
| 100-499 | £ 34.49 | 35% |
| 500-999 | £ 31.84 | 40% |
| 1000+ | £ 23.88 | 55% |
Inserts: stainless steel (AISI 303) or equivalent. Passivated.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
± 0,010" unless specified.
Tap drill hole tolerances:
0,234 to 0,500 = +0,004/-0,001".
0,500 and over = +0,005/-0,001".
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads 5/16" and over. Two locking keys on internal threads smaller than 5/16".
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
All dimensions in inches.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































