Units | Price/unit after discount | Applied Discount |
1-4 | £ 26.11 | 0% |
5-9 | £ 24.80 | 5% |
10-19 | £ 23.50 | 10% |
20+ | £ 22.19 | 15% |
Body: steel zinc plated, blue passivated.
Pin: stainless steel 1.4305 (AISI 303).
Grip/Lever: thermoplastic, black.
At start position locking pin is protruding, when lever is actuated locking pin retracts.
The lever can be turned anti-clockwise by 90° or 120°, over a cam guide, to retract the pin.
Three different types available;
1)without rest position- sprung loaded pin which springs back to start position whenever released.
2) with rest position- pin held in retracted position via indexed notch on cam.
3) with safety rest position- pin held in retracted position via deep notch, to avoid accidental actuation, lever must first be pulled out of notch prior to release.
Lock nuts sold separately. See products 65690 and 65692
Spring Loads* = statistical average.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com