| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 53.25 | 0% |
| 5-9 | £ 47.93 | 10% |
| 10-19 | £ 45.26 | 15% |
| 20-49 | £ 39.94 | 25% |
| 50+ | £ 34.61 | 35% |
Body & Lever: free cutting steel, blackened.
Pin: steel, nitrided, black.
Plastic Grip: thermoplastic, black, dull.
Turn lever 180º to retract pin. To enable pin to be held in retracted position, secure lever in notched catch on plunger body.
Countersunk holes on both sides of mounting flange enable both right or left mounting.
Plastic grip type, improves handling. Temperature resistance of type with plastic grip is -30ºC to +80ºC.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































