Price & Availability | Article | Type | d1 0|-0.05 | l2 | d2 | d3 | h | k | l1 | l3 | l4 | s | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32520.W0376 | Without Grip | 6 | 10 | 16 | 35 | 16 | 20 | 56 | 32 | - | 12 | 12 | 32 | 82 | |||||||||||||||||||
£ 49.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
0|-0.05 6 l2 10 d2 16 d3 35 h 16 k 20 l1 56 l3 32 l4 - s 12 Spring load F1
≈
N 12 Spring load F2
≈
N 32 Weight
g 82 | |||||||||||||||||||||||||||||||||
32520.W0378 | Without Grip | 8 | 10 | 16 | 35 | 16 | 20 | 56 | 32 | - | 12 | 12 | 32 | 85 | |||||||||||||||||||
£ 49.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
0|-0.05 8 l2 10 d2 16 d3 35 h 16 k 20 l1 56 l3 32 l4 - s 12 Spring load F1
≈
N 12 Spring load F2
≈
N 32 Weight
g 85 | |||||||||||||||||||||||||||||||||
32520.W0379 | Without Grip | 8 | 12 | 20 | 40 | 20 | 22 | 69 | 37 | - | 15 | 21 | 58 | 163 | |||||||||||||||||||
£ 57.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
0|-0.05 8 l2 12 d2 20 d3 40 h 20 k 22 l1 69 l3 37 l4 - s 15 Spring load F1
≈
N 21 Spring load F2
≈
N 58 Weight
g 163 | |||||||||||||||||||||||||||||||||
32520.W0381 | Without Grip | 10 | 10 | 16 | 35 | 16 | 20 | 56 | 32 | - | 12 | 12 | 32 | 85 | |||||||||||||||||||
£ 47.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
0|-0.05 10 l2 10 d2 16 d3 35 h 16 k 20 l1 56 l3 32 l4 - s 12 Spring load F1
≈
N 12 Spring load F2
≈
N 32 Weight
g 85 | |||||||||||||||||||||||||||||||||
32520.W0382 | Without Grip | 10 | 12 | 20 | 40 | 20 | 22 | 69 | 37 | - | 15 | 21 | 58 | 167 | |||||||||||||||||||
£ 54.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
0|-0.05 10 l2 12 d2 20 d3 40 h 20 k 22 l1 69 l3 37 l4 - s 15 Spring load F1
≈
N 21 Spring load F2
≈
N 58 Weight
g 167 | |||||||||||||||||||||||||||||||||
32520.W0384 | Without Grip | 12 | 12 | 20 | 40 | 20 | 22 | 69 | 37 | - | 15 | 21 | 58 | 168 | |||||||||||||||||||
£ 54.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
0|-0.05 12 l2 12 d2 20 d3 40 h 20 k 22 l1 69 l3 37 l4 - s 15 Spring load F1
≈
N 21 Spring load F2
≈
N 58 Weight
g 168 | |||||||||||||||||||||||||||||||||
32520.W0386 | With Grip | 6 | 10 | 16 | 35 | 16 | 20 | 56 | - | 42 | 12 | 12 | 32 | 83 | |||||||||||||||||||
£ 50.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
0|-0.05 6 l2 10 d2 16 d3 35 h 16 k 20 l1 56 l3 - l4 42 s 12 Spring load F1
≈
N 12 Spring load F2
≈
N 32 Weight
g 83 | |||||||||||||||||||||||||||||||||
32520.W0388 | With Grip | 8 | 10 | 16 | 35 | 16 | 20 | 56 | - | 42 | 12 | 12 | 32 | 85 | |||||||||||||||||||
£ 53.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
0|-0.05 8 l2 10 d2 16 d3 35 h 16 k 20 l1 56 l3 - l4 42 s 12 Spring load F1
≈
N 12 Spring load F2
≈
N 32 Weight
g 85 | |||||||||||||||||||||||||||||||||
32520.W0389 | With Grip | 8 | 12 | 20 | 40 | 20 | 22 | 69 | - | 52 | 15 | 21 | 58 | 169 | |||||||||||||||||||
£ 57.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
0|-0.05 8 l2 12 d2 20 d3 40 h 20 k 22 l1 69 l3 - l4 52 s 15 Spring load F1
≈
N 21 Spring load F2
≈
N 58 Weight
g 169 | |||||||||||||||||||||||||||||||||
32520.W0391 | With Grip | 10 | 10 | 16 | 35 | 16 | 20 | 56 | - | 42 | 12 | 12 | 32 | 86 | |||||||||||||||||||
£ 53.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
0|-0.05 10 l2 10 d2 16 d3 35 h 16 k 20 l1 56 l3 - l4 42 s 12 Spring load F1
≈
N 12 Spring load F2
≈
N 32 Weight
g 86 | |||||||||||||||||||||||||||||||||
32520.W0392 | With Grip | 10 | 12 | 20 | 40 | 20 | 22 | 69 | - | 52 | 15 | 21 | 58 | 171 | |||||||||||||||||||
£ 57.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
0|-0.05 10 l2 12 d2 20 d3 40 h 20 k 22 l1 69 l3 - l4 52 s 15 Spring load F1
≈
N 21 Spring load F2
≈
N 58 Weight
g 171 | |||||||||||||||||||||||||||||||||
32520.W0394 | With Grip | 12 | 12 | 20 | 40 | 20 | 22 | 69 | - | 52 | 15 | 21 | 58 | 171 | |||||||||||||||||||
£ 57.41 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
0|-0.05 12 l2 12 d2 20 d3 40 h 20 k 22 l1 69 l3 - l4 52 s 15 Spring load F1
≈
N 21 Spring load F2
≈
N 58 Weight
g 171 |
Body & Lever: free cutting steel, blackened.
Pin: steel, nitrided, black.
Plastic Grip: thermoplastic, black, dull.
Turn lever 180º to retract pin. To enable pin to be held in retracted position, secure lever in notched catch on plunger body.
Countersunk holes on both sides of mounting flange enable both right or left mounting.
Plastic grip type, improves handling. Temperature resistance of type with plastic grip is -30ºC to +80ºC.
Spring loads * = statistical average.