Index Plunger
simple, with pull-ring
Units | Price/unit after discount | Applied Discount |
1-9 | £ 10.15 | 0% |
10-19 | £ 9.14 | 10% |
20-49 | £ 8.63 | 15% |
50-99 | £ 8.12 | 20% |
100+ | £ 7.61 | 25% |
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Pull ring: stainless steel 1.4310 (AISI 301).
For applications where high precision is not required.
Coarse thread.
Temperature resistance up to 250°C
Lock nuts sold separately. See product 65690.
Spring loads * = statistical average.