Index Plunger
simple, with pull-ring
Price & Availability | Article | Type | d1 tol. h9 | d2 | d3 | e | l1 | l4 =s min. | l5 | l6 | l8 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Tightening torque max. Nm | Weight g | ||||||||||||||||||
32550.W0723 | Non Locking | 3 | M 6x1,00 | 14 | 6.9 | 34.0 | 3.5 | 12 | 4.5 | 10.0 | 6 | 3 | 12 | 2 | 3.2 | |||||||||||||||||||
£ 7.38 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 3 d2 M 6x1,00 d3 14 e 6.9 l1 34.0 l4 =s
min. 3.5 l5 12 l6 4.5 l8 10.0 A/F 6 Spring load F1
≈
N 3 Spring load F2
≈
N 12 Tightening torque
max.
Nm 2 Weight
g 3.2 | ||||||||||||||||||||||||||||||||||
32550.W0724 | Non Locking | 4 | M 6x1,00 | 14 | 6.9 | 34.5 | 4 | 12 | 4.5 | 10.0 | 6 | 3 | 12 | 2 | 3.6 | |||||||||||||||||||
£ 8.05 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 4 d2 M 6x1,00 d3 14 e 6.9 l1 34.5 l4 =s
min. 4 l5 12 l6 4.5 l8 10.0 A/F 6 Spring load F1
≈
N 3 Spring load F2
≈
N 12 Tightening torque
max.
Nm 2 Weight
g 3.6 | ||||||||||||||||||||||||||||||||||
32550.W0725 | Non Locking | 5 | M 8x1,25 | 18 | 9.2 | 45.0 | 5 | 15 | 6.0 | 13.5 | 8 | 5 | 24 | 7 | 8.4 | |||||||||||||||||||
£ 8.45 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 5 d2 M 8x1,25 d3 18 e 9.2 l1 45.0 l4 =s
min. 5 l5 15 l6 6.0 l8 13.5 A/F 8 Spring load F1
≈
N 5 Spring load F2
≈
N 24 Tightening torque
max.
Nm 7 Weight
g 8.4 | ||||||||||||||||||||||||||||||||||
32550.W0726 | Non Locking | 6 | M10x1,50 | 24 | 11.5 | 57.5 | 6 | 20 | 7.5 | 17.0 | 10 | 5 | 21 | 15 | 17.0 | |||||||||||||||||||
£ 9.01 per unit (click for quantity discounts) Ready to despatch 71 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 6 d2 M10x1,50 d3 24 e 11.5 l1 57.5 l4 =s
min. 6 l5 20 l6 7.5 l8 17.0 A/F 10 Spring load F1
≈
N 5 Spring load F2
≈
N 21 Tightening torque
max.
Nm 15 Weight
g 17.0 | ||||||||||||||||||||||||||||||||||
32550.W0728 | Non Locking | 8 | M12x1,75 | 30 | 13.8 | 71.0 | 8 | 24 | 9.0 | 20.5 | 12 | 6 | 22 | 20 | 31.0 | |||||||||||||||||||
£ 9.82 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Non Locking d1
tol. h9 8 d2 M12x1,75 d3 30 e 13.8 l1 71.0 l4 =s
min. 8 l5 24 l6 9.0 l8 20.5 A/F 12 Spring load F1
≈
N 6 Spring load F2
≈
N 22 Tightening torque
max.
Nm 20 Weight
g 31.0 |
Body: free cutting steel, galvanized.
Pin: stainless steel 1.4305 (AISI 303).
Pull Ring: stainless steel 1.4310 (AISI 301).
For applications where high precision is not required.
Coarse thread.
Temperature resistance up to 250ºC
Lock nuts sold separately. See product 65690.
Spring loads * = statistical average