Index Plunger Cam
protruding at start
Units | Price/unit after discount | Applied Discount |
1-9 | £ 12.78 | 0% |
10-19 | £ 11.50 | 10% |
20-49 | £ 10.86 | 15% |
50-99 | £ 10.22 | 20% |
100+ | £ 9.59 | 25% |
Body: free cutting steel, zinc plated.
Pin: steel, galvanised.
Lever: steel, galvanised.
Pull back and turn lever 180º to retract pin. To enable pin to be held in retracted position, secure lever in notched catch on plunger body.
For applications where high precision is not requried.
Coarse thread.
Temperature resistance up to 250ºC
Lock nuts sold separately. See product 65690.
Spring loads* = statistical average.