Lateral Spring Plunger
Units | Price/unit after discount | Applied Discount |
1-9 | £ 22.60 | 0% |
10-14 | £ 20.34 | 10% |
15-24 | £ 19.21 | 15% |
25-49 | £ 18.08 | 20% |
50+ | £ 15.82 | 30% |
Body: free cutting steel, blackened.
Ball: ball bearing steel 1.3505 (100Cr6) hardened, stainless steel, hardened or Thermoplastic white (POM).
Spring: stainless steel or plastic (PU).
The lateral spring plunger must be inserted into a bore to measure at least l3. Positions and applies pressure. Spring loads * = statistical average values.
When storing the fixtures, no pressure should be applied to the plastic spring.