Units | Price/unit after discount | Applied Discount |
1-9 | £ 161.46 | 0% |
10-19 | £ 145.31 | 10% |
20-49 | £ 137.24 | 15% |
50-99 | £ 129.17 | 20% |
100+ | £ 113.02 | 30% |
Pin: stainless steel 1.4305 (AISI 303).
Spring: stainless steel.
Pressing = unlocking.
Releasing = locking.
Single piece contoured design for limited space applications.
Temperature resistance up to 250°C.
For quick fastening and locking of frequently repeated connections.
For suitable lanyards see part no. 33250.W0970 and .W0974 only. Easy install locating bushes available see part no. 33248.
Single piece design, no danger of parts coming away from pin - ideal for applications with F.O.B (Foreign Object Body) issues.
*Shearing resistance similar to DIN 50141.