Ball Lock Pin
single acting, T-handle
Units | Price/unit after discount | Applied Discount |
1-9 | £ 32.57 | 0% |
10-19 | £ 29.31 | 10% |
20-49 | £ 27.68 | 15% |
50-99 | £ 26.06 | 20% |
100+ | £ 22.80 | 30% |
Pin: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Handle: aluminium, black (similar to RAL 9005)
Spring: stainless Steel.
Pressing = unlocking.
Releasing = locking.
Temperature range -30°C to +150°C.
For quick fastening and locking frequently repeated connections.
For lanyards & retaining cables see part no.33250-33261. Easy install locating bushes available see part no.33248 + 33246.
*Shearing resistance similar to DIN 50141.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com