Ball Lock Pins - Mushroom Handle
single acting - self-locking
Units | Price/unit after discount | Applied Discount |
1-9 | £ 144.33 | 0% |
10-19 | £ 129.90 | 10% |
20-49 | £ 122.68 | 15% |
50-99 | £ 115.46 | 20% |
100+ | £ 101.03 | 30% |
Pin: Stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: aluminium, black (RAL9003).
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +150°C
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com