| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 32.66 | 0% |
| 10-19 | £ 29.39 | 10% |
| 20-49 | £ 27.76 | 15% |
| 50-99 | £ 26.13 | 20% |
| 100+ | £ 22.86 | 30% |
Pin: Stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: stainless steel.
Pressing = unlocking.
Releasing = locking.
Handle shape protects against accidental actuation of ball lock pin.
Temperature resistant up to 250°C
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































