Units | Price/unit after discount | Applied Discount |
1-4 | £ 109.03 | 0% |
5-19 | £ 98.13 | 10% |
20-39 | £ 87.22 | 20% |
40-99 | £ 76.32 | 30% |
100+ | £ 65.42 | 40% |
Pin: Free cutting steel, manganese phosphated or stainless steel 1.4305 (AISI 303).
Handle: Thermoplastic PA 6, black similar to RAL 9005
Press button: Aluminium, orange, anodised.
Threaded element: stainless steel 1.4542 (AISI 630), precipitation-hardened.
Spring: stainless steel.
Pressing = unlocking.
Releasing = locking.
To suit metric course threads. The threaded lock pin can be quickly inserted into a threaded hole, and further tightened up to indicated max. torque reducing both assembly and disassembly times.
For suitable lanyards see part no. 33268. Lanyards can be used to prevent accidental loss of pin from application.