| Price & Availability | Article | Type | d1 | l1 | d2 -0.07 | d3 | d4 | ||||||||||||||||||
| 33331.W0102 | Steel | M 8 | 10 | 6.62 | 40 | 21.6 | |||||||||||||||||||
£ 107.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M 8 l1 10 d2
-0.07 6.62 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0104 | Steel | M 8 | 20 | 6.62 | 40 | 21.6 | |||||||||||||||||||
£ 108.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M 8 l1 20 d2
-0.07 6.62 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0106 | Steel | M 8 | 30 | 6.62 | 40 | 21.6 | |||||||||||||||||||
£ 109.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M 8 l1 30 d2
-0.07 6.62 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0202 | Steel | M10 | 10 | 8.35 | 40 | 21.6 | |||||||||||||||||||
£ 111.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M10 l1 10 d2
-0.07 8.35 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0204 | Steel | M10 | 20 | 8.35 | 40 | 21.6 | |||||||||||||||||||
£ 112.49 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M10 l1 20 d2
-0.07 8.35 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0206 | Steel | M10 | 30 | 8.35 | 40 | 21.6 | |||||||||||||||||||
£ 113.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M10 l1 30 d2
-0.07 8.35 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0303 | Steel | M12 | 15 | 10.07 | 40 | 21.6 | |||||||||||||||||||
£ 115.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M12 l1 15 d2
-0.07 10.07 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0306 | Steel | M12 | 30 | 10.07 | 40 | 21.6 | |||||||||||||||||||
£ 116.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M12 l1 30 d2
-0.07 10.07 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0310 | Steel | M12 | 50 | 10.07 | 40 | 21.6 | |||||||||||||||||||
£ 117.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M12 l1 50 d2
-0.07 10.07 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0503 | Steel | M16 | 15 | 13.80 | 40 | 21.6 | |||||||||||||||||||
£ 130.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M16 l1 15 d2
-0.07 13.80 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0506 | Steel | M16 | 30 | 13.80 | 40 | 21.6 | |||||||||||||||||||
£ 131.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M16 l1 30 d2
-0.07 13.80 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W0510 | Steel | M16 | 50 | 13.80 | 40 | 21.6 | |||||||||||||||||||
£ 132.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1 M16 l1 50 d2
-0.07 13.80 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1102 | Stainless Steel | M 8 | 10 | 6.62 | 40 | 21.6 | |||||||||||||||||||
£ 123.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M 8 l1 10 d2
-0.07 6.62 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1104 | Stainless Steel | M 8 | 20 | 6.62 | 40 | 21.6 | |||||||||||||||||||
£ 125.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M 8 l1 20 d2
-0.07 6.62 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1106 | Stainless Steel | M 8 | 30 | 6.62 | 40 | 21.6 | |||||||||||||||||||
£ 127.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M 8 l1 30 d2
-0.07 6.62 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1202 | Stainless Steel | M10 | 10 | 8.35 | 40 | 21.6 | |||||||||||||||||||
£ 131.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M10 l1 10 d2
-0.07 8.35 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1204 | Stainless Steel | M10 | 20 | 8.35 | 40 | 21.6 | |||||||||||||||||||
£ 134.52 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M10 l1 20 d2
-0.07 8.35 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1206 | Stainless Steel | M10 | 30 | 8.35 | 40 | 21.6 | |||||||||||||||||||
£ 137.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M10 l1 30 d2
-0.07 8.35 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1303 | Stainless Steel | M12 | 15 | 10.07 | 40 | 21.6 | |||||||||||||||||||
£ 143.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M12 l1 15 d2
-0.07 10.07 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1306 | Stainless Steel | M12 | 30 | 10.07 | 40 | 21.6 | |||||||||||||||||||
£ 145.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M12 l1 30 d2
-0.07 10.07 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1310 | Stainless Steel | M12 | 50 | 10.07 | 40 | 21.6 | |||||||||||||||||||
£ 148.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M12 l1 50 d2
-0.07 10.07 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1503 | Stainless Steel | M16 | 15 | 13.80 | 40 | 21.6 | |||||||||||||||||||
£ 172.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M16 l1 15 d2
-0.07 13.80 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1506 | Stainless Steel | M16 | 30 | 13.80 | 40 | 21.6 | |||||||||||||||||||
£ 175.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M16 l1 30 d2
-0.07 13.80 d3 40 d4 21.6 | |||||||||||||||||||||||||
| 33331.W1510 | Stainless Steel | M16 | 50 | 13.80 | 40 | 21.6 | |||||||||||||||||||
£ 178.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel d1 M16 l1 50 d2
-0.07 13.80 d3 40 d4 21.6 | |||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l2 | l3 | l4 | Locating thread | Temp. resistance min. °C | Temp. resistance max. °C | Torque to max. Nm | Shearing resistance two-shear min. kN | ||||||||||||||||||
| 33331.W0102 | 40 | 23.8 | 58.4 | 8 | M 8 | -30 | 80 | 5 | 12.7 | |||||||||||||||||||
£ 107.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 40 l2 23.8 l3 58.4 l4 8 Locating thread M 8 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 12.7 | ||||||||||||||||||||||||||||
| 33331.W0104 | 42 | 33.8 | 68.4 | 8 | M 8 | -30 | 80 | 5 | 12.7 | |||||||||||||||||||
£ 108.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 42 l2 33.8 l3 68.4 l4 8 Locating thread M 8 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 12.7 | ||||||||||||||||||||||||||||
| 33331.W0106 | 45 | 43.8 | 78.4 | 8 | M 8 | -30 | 80 | 5 | 12.7 | |||||||||||||||||||
£ 109.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 45 l2 43.8 l3 78.4 l4 8 Locating thread M 8 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 12.7 | ||||||||||||||||||||||||||||
| 33331.W0202 | 44 | 26.0 | 60.6 | 10 | M10 | -30 | 80 | 5 | 20.6 | |||||||||||||||||||
£ 111.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 44 l2 26.0 l3 60.6 l4 10 Locating thread M10 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 20.6 | ||||||||||||||||||||||||||||
| 33331.W0204 | 48 | 36.0 | 70.6 | 10 | M10 | -30 | 80 | 5 | 20.6 | |||||||||||||||||||
£ 112.49 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 48 l2 36.0 l3 70.6 l4 10 Locating thread M10 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 20.6 | ||||||||||||||||||||||||||||
| 33331.W0206 | 52 | 46.0 | 80.6 | 10 | M10 | -30 | 80 | 5 | 20.6 | |||||||||||||||||||
£ 113.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 52 l2 46.0 l3 80.6 l4 10 Locating thread M10 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 20.6 | ||||||||||||||||||||||||||||
| 33331.W0303 | 53 | 34.0 | 68.6 | 12 | M12 | -30 | 80 | 5 | 30.4 | |||||||||||||||||||
£ 115.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 53 l2 34.0 l3 68.6 l4 12 Locating thread M12 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 30.4 | ||||||||||||||||||||||||||||
| 33331.W0306 | 62 | 49.0 | 83.6 | 12 | M12 | -30 | 80 | 5 | 30.4 | |||||||||||||||||||
£ 116.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 62 l2 49.0 l3 83.6 l4 12 Locating thread M12 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 30.4 | ||||||||||||||||||||||||||||
| 33331.W0310 | 74 | 69.0 | 103.6 | 12 | M12 | -30 | 80 | 5 | 30.4 | |||||||||||||||||||
£ 117.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 74 l2 69.0 l3 103.6 l4 12 Locating thread M12 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 30.4 | ||||||||||||||||||||||||||||
| 33331.W0503 | 70 | 34.0 | 68.6 | 12 | M16 | -30 | 80 | 5 | 62.9 | |||||||||||||||||||
£ 130.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 70 l2 34.0 l3 68.6 l4 12 Locating thread M16 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 62.9 | ||||||||||||||||||||||||||||
| 33331.W0506 | 87 | 49.0 | 83.6 | 12 | M16 | -30 | 80 | 5 | 62.9 | |||||||||||||||||||
£ 131.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 87 l2 49.0 l3 83.6 l4 12 Locating thread M16 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 62.9 | ||||||||||||||||||||||||||||
| 33331.W0510 | 109 | 69.0 | 103.6 | 12 | M16 | -30 | 80 | 5 | 62.9 | |||||||||||||||||||
£ 132.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 109 l2 69.0 l3 103.6 l4 12 Locating thread M16 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 62.9 | ||||||||||||||||||||||||||||
| 33331.W1102 | 40 | 23.8 | 58.4 | 8 | M 8 | -30 | 80 | 5 | 16.7 | |||||||||||||||||||
£ 123.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 40 l2 23.8 l3 58.4 l4 8 Locating thread M 8 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 16.7 | ||||||||||||||||||||||||||||
| 33331.W1104 | 42 | 33.8 | 68.4 | 8 | M 8 | -30 | 80 | 5 | 16.7 | |||||||||||||||||||
£ 125.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 42 l2 33.8 l3 68.4 l4 8 Locating thread M 8 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 16.7 | ||||||||||||||||||||||||||||
| 33331.W1106 | 45 | 43.8 | 78.4 | 8 | M 8 | -30 | 80 | 5 | 16.7 | |||||||||||||||||||
£ 127.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 45 l2 43.8 l3 78.4 l4 8 Locating thread M 8 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 16.7 | ||||||||||||||||||||||||||||
| 33331.W1202 | 44 | 26.0 | 60.6 | 10 | M10 | -30 | 80 | 5 | 27.1 | |||||||||||||||||||
£ 131.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 44 l2 26.0 l3 60.6 l4 10 Locating thread M10 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 27.1 | ||||||||||||||||||||||||||||
| 33331.W1204 | 48 | 36.0 | 70.6 | 10 | M10 | -30 | 80 | 5 | 27.1 | |||||||||||||||||||
£ 134.52 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 48 l2 36.0 l3 70.6 l4 10 Locating thread M10 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 27.1 | ||||||||||||||||||||||||||||
| 33331.W1206 | 52 | 46.0 | 80.6 | 10 | M10 | -30 | 80 | 5 | 27.1 | |||||||||||||||||||
£ 137.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 52 l2 46.0 l3 80.6 l4 10 Locating thread M10 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 27.1 | ||||||||||||||||||||||||||||
| 33331.W1303 | 53 | 34.0 | 68.6 | 12 | M12 | -30 | 80 | 5 | 40.0 | |||||||||||||||||||
£ 143.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 53 l2 34.0 l3 68.6 l4 12 Locating thread M12 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 40.0 | ||||||||||||||||||||||||||||
| 33331.W1306 | 62 | 49.0 | 83.6 | 12 | M12 | -30 | 80 | 5 | 40.0 | |||||||||||||||||||
£ 145.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 62 l2 49.0 l3 83.6 l4 12 Locating thread M12 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 40.0 | ||||||||||||||||||||||||||||
| 33331.W1310 | 74 | 69.0 | 103.6 | 12 | M12 | -30 | 80 | 5 | 40.0 | |||||||||||||||||||
£ 148.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 74 l2 69.0 l3 103.6 l4 12 Locating thread M12 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 40.0 | ||||||||||||||||||||||||||||
| 33331.W1503 | 70 | 34.0 | 68.6 | 12 | M16 | -30 | 80 | 5 | 82.7 | |||||||||||||||||||
£ 172.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 70 l2 34.0 l3 68.6 l4 12 Locating thread M16 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 82.7 | ||||||||||||||||||||||||||||
| 33331.W1506 | 87 | 49.0 | 83.6 | 12 | M16 | -30 | 80 | 5 | 82.7 | |||||||||||||||||||
£ 175.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 87 l2 49.0 l3 83.6 l4 12 Locating thread M16 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 82.7 | ||||||||||||||||||||||||||||
| 33331.W1510 | 109 | 69.0 | 103.6 | 12 | M16 | -30 | 80 | 5 | 82.7 | |||||||||||||||||||
£ 178.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 109 l2 69.0 l3 103.6 l4 12 Locating thread M16 Temp. resistance
min.
°C -30 Temp. resistance
max.
°C 80 Torque to
max.
Nm 5 Shearing resistance two-shear
min.
kN 82.7 | ||||||||||||||||||||||||||||
Pin: Free cutting steel, manganese phosphated or stainless steel 1.4305 (AISI 303).
Handle: Thermoplastic PA 6, black similar to RAL 9005
Press button: Aluminium, orange, anodised.
Threaded element: stainless steel 1.4542 (AISI 630), precipitation-hardened.
Spring: stainless steel.
Pressing = unlocking.
Releasing = locking.
To suit metric course threads. The threaded lock pin can be quickly inserted into a threaded hole, and further tightened up to indicated max. torque reducing both assembly and disassembly times.
For suitable lanyards see part no. 33268. Lanyards can be used to prevent accidental loss of pin from application.