| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 67.52 | 0% |
| 10-19 | £ 60.77 | 10% |
| 20-49 | £ 57.39 | 15% |
| 50-99 | £ 54.02 | 20% |
| 100+ | £ 47.26 | 30% |
Body: stainless steel SUS303.
Shank: steel, nickel plated.
Pin: stainless SUS 304.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time wasted in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Temperature resistant to 200°C.
Suitable for panels/enclosures of 6 to 20 mm thickness. For locating bushes see part no. 33948 and 33949.
Actuation:
-Use suitable hex key to turn lock to off position. Present cover panel to frame and align to locking bush.
-With the hex key, now turn the lock back 45° to the on position; locking pin follows, tightening fastener and fastening panel.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































