Units | Price/unit after discount | Applied Discount |
1-9 | £ 43.55 | 0% |
10-19 | £ 39.20 | 10% |
20-49 | £ 37.02 | 15% |
50-99 | £ 34.84 | 20% |
100+ | £ 30.49 | 30% |
Body: steel, nickel plated or stainless steel.
Nut: stainless steel.
Used in conjunction with one-touch fasteners 33940 to 33946, locating bushes 33948 provide secure fastening of panels and covers. Locating bushes are of particular use in soft metals, such as aluminium where receiving surfaces may wear. One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts.
Temperature resistant to 200°C.
Suitable for panels/enclosures of 6 to 12 mm thickness. For one-touch fasteners see part nos. 33940 to 33946. For installation instructions see technical page.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com