One-Touch Fastener
push button lock
Units | Price/unit after discount | Applied Discount |
1-9 | £ 21.55 | 0% |
10-19 | £ 19.40 | 10% |
20-49 | £ 18.32 | 15% |
50-99 | £ 17.24 | 20% |
100+ | £ 15.09 | 30% |
Stainless Steel,
Body: S45C Steel. Electoless nickel plated.
Ball: SUS440C stainless steel. Quenched and tempered.
Collar: SKS3 steel. Electroless Nickel plated. Quenched and tempered.
Retaining Ring: SUS304WPB stainless steel.
To be used with 33965 Heavy Duty Quarter - Turn Clamp
Supplied with 3 of low head cap screws (stainless steel), M3x0.5-6L