Thrust Screws
headless - round ball
Units | Price/unit after discount | Applied Discount |
1-9 | £ 4.82 | 0% |
10-19 | £ 4.34 | 10% |
20-49 | £ 4.10 | 15% |
50-99 | £ 3.86 | 20% |
100+ | £ 3.62 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: thermoplastic POM, white.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: thermoplastic POM, white.
Ball-ended thrust screws with thermoplastic balls are used for brittle, pressure sensitive parts. For clamping, tightening or supporting surfaces that are not exactly parallel.
Max temperature -30°C to 80°C.
Ball not secured against rotation. For other types see following pages.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com