Price & Availability | Article | Ball type | d1 | d2 | d3 | l1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34044.W0891 | Flat, Ribbed | M 8 | 4.5 | 5.5 | 10 | 4 | 15 | 3 | |||||||||||||||||||
£ 26.11 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M 8 d2 4.5 d3 5.5 l1 10 A/F 4 Static load
max.
kN 15 Weight
g 3 | |||||||||||||||||||||||||||
34044.W0892 | Flat, Ribbed | M 8 | 4.5 | 5.5 | 12 | 4 | 15 | 3 | |||||||||||||||||||
£ 26.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M 8 d2 4.5 d3 5.5 l1 12 A/F 4 Static load
max.
kN 15 Weight
g 3 | |||||||||||||||||||||||||||
34044.W0893 | Flat, Ribbed | M 8 | 4.5 | 5.5 | 16 | 4 | 15 | 4 | |||||||||||||||||||
£ 26.52 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M 8 d2 4.5 d3 5.5 l1 16 A/F 4 Static load
max.
kN 15 Weight
g 4 | |||||||||||||||||||||||||||
34044.W0894 | Flat, Ribbed | M 8 | 4.5 | 5.5 | 20 | 4 | 15 | 5 | |||||||||||||||||||
£ 26.62 per unit (click for quantity discounts) Ready to despatch 144 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M 8 d2 4.5 d3 5.5 l1 20 A/F 4 Static load
max.
kN 15 Weight
g 5 | |||||||||||||||||||||||||||
34044.W0895 | Flat, Ribbed | M 8 | 4.5 | 5.5 | 25 | 4 | 15 | 7 | |||||||||||||||||||
£ 26.62 per unit (click for quantity discounts) Ready to despatch 166 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M 8 d2 4.5 d3 5.5 l1 25 A/F 4 Static load
max.
kN 15 Weight
g 7 | |||||||||||||||||||||||||||
34044.W0896 | Flat, Ribbed | M 8 | 4.5 | 5.5 | 30 | 4 | 15 | 8 | |||||||||||||||||||
£ 26.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M 8 d2 4.5 d3 5.5 l1 30 A/F 4 Static load
max.
kN 15 Weight
g 8 | |||||||||||||||||||||||||||
34044.W0901 | Flat, Ribbed | M10 | 6.0 | 7.0 | 12 | 5 | 20 | 5 | |||||||||||||||||||
£ 29.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M10 d2 6.0 d3 7.0 l1 12 A/F 5 Static load
max.
kN 20 Weight
g 5 | |||||||||||||||||||||||||||
34044.W0902 | Flat, Ribbed | M10 | 6.0 | 7.0 | 16 | 5 | 20 | 6 | |||||||||||||||||||
£ 29.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M10 d2 6.0 d3 7.0 l1 16 A/F 5 Static load
max.
kN 20 Weight
g 6 | |||||||||||||||||||||||||||
34044.W0903 | Flat, Ribbed | M10 | 6.0 | 7.0 | 20 | 5 | 20 | 8 | |||||||||||||||||||
£ 29.82 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M10 d2 6.0 d3 7.0 l1 20 A/F 5 Static load
max.
kN 20 Weight
g 8 | |||||||||||||||||||||||||||
34044.W0904 | Flat, Ribbed | M10 | 6.0 | 7.0 | 25 | 5 | 20 | 10 | |||||||||||||||||||
£ 29.82 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M10 d2 6.0 d3 7.0 l1 25 A/F 5 Static load
max.
kN 20 Weight
g 10 | |||||||||||||||||||||||||||
34044.W0905 | Flat, Ribbed | M10 | 6.0 | 7.0 | 30 | 5 | 20 | 13 | |||||||||||||||||||
£ 29.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M10 d2 6.0 d3 7.0 l1 30 A/F 5 Static load
max.
kN 20 Weight
g 13 | |||||||||||||||||||||||||||
34044.W0906 | Flat, Ribbed | M10 | 6.0 | 7.0 | 35 | 5 | 20 | 15 | |||||||||||||||||||
£ 29.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M10 d2 6.0 d3 7.0 l1 35 A/F 5 Static load
max.
kN 20 Weight
g 15 | |||||||||||||||||||||||||||
34044.W0908 | Flat, Ribbed | M10 | 6.0 | 7.0 | 40 | 5 | 20 | 17 | |||||||||||||||||||
£ 30.04 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M10 d2 6.0 d3 7.0 l1 40 A/F 5 Static load
max.
kN 20 Weight
g 17 | |||||||||||||||||||||||||||
34044.W0921 | Flat, Ribbed | M12 | 7.2 | 8.5 | 16 | 6 | 30 | 9 | |||||||||||||||||||
£ 32.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M12 d2 7.2 d3 8.5 l1 16 A/F 6 Static load
max.
kN 30 Weight
g 9 | |||||||||||||||||||||||||||
34044.W0922 | Flat, Ribbed | M12 | 7.2 | 8.5 | 20 | 6 | 30 | 11 | |||||||||||||||||||
£ 32.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M12 d2 7.2 d3 8.5 l1 20 A/F 6 Static load
max.
kN 30 Weight
g 11 | |||||||||||||||||||||||||||
34044.W0923 | Flat, Ribbed | M12 | 7.2 | 8.5 | 25 | 6 | 30 | 14 | |||||||||||||||||||
£ 33.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M12 d2 7.2 d3 8.5 l1 25 A/F 6 Static load
max.
kN 30 Weight
g 14 | |||||||||||||||||||||||||||
34044.W0924 | Flat, Ribbed | M12 | 7.2 | 8.5 | 30 | 6 | 30 | 18 | |||||||||||||||||||
£ 33.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M12 d2 7.2 d3 8.5 l1 30 A/F 6 Static load
max.
kN 30 Weight
g 18 | |||||||||||||||||||||||||||
34044.W0926 | Flat, Ribbed | M12 | 7.2 | 8.5 | 40 | 6 | 30 | 25 | |||||||||||||||||||
£ 33.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M12 d2 7.2 d3 8.5 l1 40 A/F 6 Static load
max.
kN 30 Weight
g 25 | |||||||||||||||||||||||||||
34044.W0928 | Flat, Ribbed | M12 | 7.2 | 8.5 | 50 | 6 | 30 | 32 | |||||||||||||||||||
£ 33.55 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M12 d2 7.2 d3 8.5 l1 50 A/F 6 Static load
max.
kN 30 Weight
g 32 | |||||||||||||||||||||||||||
34044.W0961 | Flat, Ribbed | M16 | 10.7 | 12 | 20 | 8 | 60 | 21 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M16 d2 10.7 d3 12 l1 20 A/F 8 Static load
max.
kN 60 Weight
g 21 | |||||||||||||||||||||||||||
34044.W0962 | Flat, Ribbed | M16 | 10.7 | 12 | 25 | 8 | 60 | 26 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M16 d2 10.7 d3 12 l1 25 A/F 8 Static load
max.
kN 60 Weight
g 26 | |||||||||||||||||||||||||||
34044.W0964 | Flat, Ribbed | M16 | 10.7 | 12 | 35 | 8 | 60 | 40 | |||||||||||||||||||
£ 38.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M16 d2 10.7 d3 12 l1 35 A/F 8 Static load
max.
kN 60 Weight
g 40 | |||||||||||||||||||||||||||
34044.W0966 | Flat, Ribbed | M16 | 10.7 | 12 | 50 | 8 | 60 | 60 | |||||||||||||||||||
£ 38.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M16 d2 10.7 d3 12 l1 50 A/F 8 Static load
max.
kN 60 Weight
g 60 | |||||||||||||||||||||||||||
34044.W0972 | Flat, Ribbed | M20 | 13.5 | 15 | 30 | 10 | 90 | 50 | |||||||||||||||||||
£ 51.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M20 d2 13.5 d3 15 l1 30 A/F 10 Static load
max.
kN 90 Weight
g 50 | |||||||||||||||||||||||||||
34044.W0974 | Flat, Ribbed | M20 | 13.5 | 15 | 40 | 10 | 90 | 70 | |||||||||||||||||||
£ 51.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M20 d2 13.5 d3 15 l1 40 A/F 10 Static load
max.
kN 90 Weight
g 70 | |||||||||||||||||||||||||||
34044.W0975 | Flat, Ribbed | M20 | 13.5 | 15 | 50 | 10 | 90 | 89 | |||||||||||||||||||
£ 51.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M20 d2 13.5 d3 15 l1 50 A/F 10 Static load
max.
kN 90 Weight
g 89 | |||||||||||||||||||||||||||
34044.W0976 | Flat, Ribbed | M20 | 13.5 | 15 | 60 | 10 | 90 | 111 | |||||||||||||||||||
£ 52.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M20 d2 13.5 d3 15 l1 60 A/F 10 Static load
max.
kN 90 Weight
g 111 | |||||||||||||||||||||||||||
34044.W0982 | Flat, Ribbed | M24 | 15.8 | 18 | 35 | 12 | 120 | 84 | |||||||||||||||||||
£ 60.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M24 d2 15.8 d3 18 l1 35 A/F 12 Static load
max.
kN 120 Weight
g 84 | |||||||||||||||||||||||||||
34044.W0984 | Flat, Ribbed | M24 | 15.8 | 18 | 50 | 12 | 120 | 125 | |||||||||||||||||||
£ 61.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M24 d2 15.8 d3 18 l1 50 A/F 12 Static load
max.
kN 120 Weight
g 125 | |||||||||||||||||||||||||||
34044.W0986 | Flat, Ribbed | M24 | 15.5 | 18 | 80 | 12 | 120 | 219 | |||||||||||||||||||
£ 67.29 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Ribbed d1 M24 d2 15.5 d3 18 l1 80 A/F 12 Static load
max.
kN 120 Weight
g 219 |
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: ball bearing steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
Max. operating temperature 250°C.
Ball not secured against rotation. It is possible for the flat faced ball to flip and expose the spherical face of the ball. For other types see following pages.