Thrust Screws
headless - round ball
Units | Price/unit after discount | Applied Discount |
1-9 | £ 29.82 | 0% |
10-19 | £ 26.84 | 10% |
20-49 | £ 25.35 | 15% |
50-99 | £ 23.86 | 20% |
100+ | £ 22.37 | 25% |
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: ball bearing steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
Max. operating temperature 250°C.
Ball not secured against rotation. It is possible for the flat faced ball to flip and expose the spherical face of the ball. For other types see following pages.