Thrust Screws
headless - round ball
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 29.94 | 0% |
| 10-19 | £ 26.95 | 10% |
| 20-49 | £ 25.45 | 15% |
| 50-99 | £ 23.95 | 20% |
| 100+ | £ 22.46 | 25% |
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: ball bearing steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
Max. operating temperature 250°C.
Ball not secured against rotation. It is possible for the flat faced ball to flip and expose the spherical face of the ball. For other types see following pages.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































