| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 5.16 | 0% |
| 10-19 | £ 4.64 | 10% |
| 20-49 | £ 4.39 | 15% |
| 50-99 | £ 4.13 | 20% |
| 100+ | £ 3.87 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: thermoplastic POM, white.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: thermoplastic POM, white.
Ball-ended thrust screws with thermoplastic balls are used for brittle, pressure sensitive parts. For clamping, tightening or supporting surfaces that are not exactly parallel.
Max temperature -30°C to 80°C.
Ball not secured against rotation. For other types see following pages.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































