Self-Aligning Pads
hard metal ball - ribbed
Units | Price/unit after discount | Applied Discount |
1-2 | £ 98.81 | 0% |
3-4 | £ 88.93 | 10% |
5-9 | £ 83.99 | 15% |
10-19 | £ 79.05 | 20% |
20+ | £ 74.11 | 25% |
Body: steel, heat-treated, phosphated.
Ball: hard metal, nickel plated.
Ideal as stop, support or thrust pad especially where cast components are being machined. Insert is brazed in position.
Ball secured against turning.