Self-Aligning Pads
hard metal ball - ribbed
Price & Availability | Article | d1 | d2 | d3 | d4 | l1 ±0.2 | l2 -0.5 | A/F | Static load max. kN | Tightening torque max. Nm | Weight g | ||||||||||||||||||
34080.W0362 | 13 | M 6 | 8.3 | 10 | 13 | 8 | 11 | 10 | 10 | 14.0 | |||||||||||||||||||
£ 73.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13 d2 M 6 d3 8.3 d4 10 l1
±0.2 13 l2
-0.5 8 A/F 11 Static load
max.
kN 10 Tightening torque
max.
Nm 10 Weight
g 14.0 | |||||||||||||||||||||||||||||
34080.W0363 | 13 | M 8 | 8.3 | 10 | 13 | 8 | 11 | 10 | 25 | 16.0 | |||||||||||||||||||
£ 73.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13 d2 M 8 d3 8.3 d4 10 l1
±0.2 13 l2
-0.5 8 A/F 11 Static load
max.
kN 10 Tightening torque
max.
Nm 25 Weight
g 16.0 | |||||||||||||||||||||||||||||
34080.W0378 | 20 | M 8 | 12.8 | 16 | 18 | 10 | 17 | 25 | 25 | 49.0 | |||||||||||||||||||
£ 98.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2 M 8 d3 12.8 d4 16 l1
±0.2 18 l2
-0.5 10 A/F 17 Static load
max.
kN 25 Tightening torque
max.
Nm 25 Weight
g 49.0 | |||||||||||||||||||||||||||||
34080.W0379 | 20 | M10 | 12.8 | 16 | 18 | 10 | 17 | 25 | 46 | 57.0 | |||||||||||||||||||
£ 98.81 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2 M10 d3 12.8 d4 16 l1
±0.2 18 l2
-0.5 10 A/F 17 Static load
max.
kN 25 Tightening torque
max.
Nm 46 Weight
g 57.0 | |||||||||||||||||||||||||||||
34080.W0380 | 20 | M12 | 12.8 | 16 | 18 | 12 | 17 | 25 | 82 | 54.0 | |||||||||||||||||||
£ 98.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2 M12 d3 12.8 d4 16 l1
±0.2 18 l2
-0.5 12 A/F 17 Static load
max.
kN 25 Tightening torque
max.
Nm 82 Weight
g 54.0 | |||||||||||||||||||||||||||||
34080.W0381 | 30 | M16 | 20.0 | 16 | 27 | 16 | 27 | 90 | 206 | 190.0 | |||||||||||||||||||
£ 140.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M16 d3 20.0 d4 16 l1
±0.2 27 l2
-0.5 16 A/F 27 Static load
max.
kN 90 Tightening torque
max.
Nm 206 Weight
g 190.0 | |||||||||||||||||||||||||||||
34080.W0382 | 50 | M20 | 34.5 | 40 | 35 | 20 | 41 | 165 | 407 | 639.0 | |||||||||||||||||||
£ 277.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M20 d3 34.5 d4 40 l1
±0.2 35 l2
-0.5 20 A/F 41 Static load
max.
kN 165 Tightening torque
max.
Nm 407 Weight
g 639.0 | |||||||||||||||||||||||||||||
34080.W0383 | 50 | M24 | 34.5 | 40 | 35 | 24 | 41 | 165 | 698 | 673.0 | |||||||||||||||||||
£ 277.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M24 d3 34.5 d4 40 l1
±0.2 35 l2
-0.5 24 A/F 41 Static load
max.
kN 165 Tightening torque
max.
Nm 698 Weight
g 673.0 |
Body: steel, heat-treated, phosphated.
Ball: hard metal, nickel plated.
Ideal as stop, support or thrust pad especially where cast components are being machined. Insert is brazed in position.
Ball secured against turning.