Self-Aligning Pads
hard metal ball - ribbed
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 288.88 | 0% |
| 3-4 | £ 259.99 | 10% |
| 5-9 | £ 245.55 | 15% |
| 10-19 | £ 231.10 | 20% |
| 20+ | £ 216.66 | 25% |
Body: steel, heat-treated, phosphated.
Ball: hard metal, nickel plated.
Ideal as stop, support or thrust pad especially where cast components are being machined. Insert is brazed in position.
Ball secured against turning.