Units | Price/unit after discount | Applied Discount |
1-9 | £ 17.40 | 0% |
10-14 | £ 15.66 | 10% |
15-24 | £ 14.79 | 15% |
25-49 | £ 13.92 | 20% |
50+ | £ 12.18 | 30% |
M2 tungsten-molybdenum high-speed steel, hardened to HRc 60-62.
These hardened steel gripping pads press down on to the surface of the clamped workpiece for safe holding without distortion. They are especially suitable where high load or clamping force is applied. Can be built into clamps, stops and fixtures as well as chucks, vices and robotic grippers for extra grip. M3 to M4 blind hole tapped.
Can be fastened via use of set screw or from rear using appropriate screw (thread d2).
Note installation recommendations in technical diagram.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com