| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 105.10 | 0% |
| 10-14 | £ 94.59 | 10% |
| 15-24 | £ 89.34 | 15% |
| 25-49 | £ 84.08 | 20% |
| 50+ | £ 73.57 | 30% |
Housing body: alloy steel, heat treated to HRc 43-46, black oxide finish.
Pad: urethane, bonded to AISI 300 series stainless steel ball.
Non-marking, non-staining urethane pad is permanently bonded to the stainless steel body. Available in three different durometers: 35, 60 & 80 (see table).
Bubbled texture of urethane pad allows air to escape so avoiding any suction action.
Re-seating: expel air by using 0,3 monofilament line between ball and housing, remove line when seated correctly.
Load compression ratings based on load required to compress urethane surface 0,812mm for 2mm thick pad. Compression ratings vary greatly depending upon temperature and other application-specific factors.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































