| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 85.95 | 0% |
| 10-14 | £ 77.36 | 10% |
| 15-24 | £ 73.06 | 15% |
| 25-49 | £ 68.76 | 20% |
| 50+ | £ 60.17 | 30% |
Housing: alloy steel, heat treated to HRc 43-46 with black oxide finish.
Pad: diamond powder bonded to AISI 300 series stainless steel ball.
Permanently fused diamond powder creates an abrasive surface comparable to 100 grit abrasive value. Ideal for holding smooth or slippery components with a minimum of clamping pressure, and minimal surface marking. Excellent wear resistance.
Re-seating: expel air by using 0,3 monofilament line between ball and housing, remove line when seated correctly.