| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 6.45 | 0% |
| 100-199 | £ 4.52 | 30% |
| 200-499 | £ 4.19 | 35% |
| 500-999 | £ 3.87 | 40% |
| 1000-1999 | £ 3.23 | 50% |
| 2000-4999 | £ 2.58 | 60% |
| 5000+ | £ 2.26 | 65% |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Screws generally as ISO 14759, seals substances in and contaminants out
Re-useable, clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































