Hand Setting Tool
Units | Price/unit after discount | Applied Discount |
1-9 | £ 1.70 | 0% |
10-19 | £ 1.53 | 10% |
20-49 | £ 1.45 | 15% |
50-99 | £ 1.36 | 20% |
100+ | £ 1.28 | 25% |
Body: stainless steel 1,4305 (AISI 303).
Ball: roller bearing steel, heat-treated, tempered.
Expander sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixtures. Setting dies are required for assembly.
For assembly instructions please see technical pages.