Units | Price/unit after discount | Applied Discount |
1-9 | £ 71.25 | 0% |
10-14 | £ 64.13 | 10% |
15-24 | £ 60.56 | 15% |
25-49 | £ 57.00 | 20% |
50+ | £ 49.88 | 30% |
Body: steel matt black.
Bushes: case hardened and pre-lubricated.
Handle: plastic, black, oil resistant, ergonomic.
Supplied complete with matt black clamping screw (with rubber pad).
For fastening to mounting plates, etc.
symbola/symbol* alternative angle through using the removable stop.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com