Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | l3 | ||||||||||||||||||
40000.W0100 | 0 | 0.5 | 0.7 | M 4x34,5 | 81 | 18 | 8 | -4.0 | 6.5 | 49 | 50 | 32 | |||||||||||||||||||
£ 43.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 F1
kN 0.5 F2
kN 0.7 Clamping screw M 4x34,5 h1 81 h2 18 h3 8 h4
min. -4.0 h4
max. 6.5 l1 49 l2 50 l3 32 | |||||||||||||||||||||||||||||||
40000.W0101 | 1 | 0.6 | 1.1 | M 5x38,0 | 98 | 19 | 10 | -3.7 | 1.6 | 61 | 58 | 39 | |||||||||||||||||||
£ 46.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.6 F2
kN 1.1 Clamping screw M 5x38,0 h1 98 h2 19 h3 10 h4
min. -3.7 h4
max. 1.6 l1 61 l2 58 l3 39 | |||||||||||||||||||||||||||||||
40000.W0102 | 2 | 0.8 | 1.2 | M 6x46,0 | 140 | 23 | 12 | -4.4 | 4.4 | 78 | 89 | 52 | |||||||||||||||||||
£ 59.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 0.8 F2
kN 1.2 Clamping screw M 6x46,0 h1 140 h2 23 h3 12 h4
min. -4.4 h4
max. 4.4 l1 78 l2 89 l3 52 | |||||||||||||||||||||||||||||||
40000.W0103 | 3 | 1.2 | 2.5 | M 8x63,0 | 188 | 33 | 18 | -2.8 | 7.0 | 112 | 112 | 79 | |||||||||||||||||||
£ 71.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.2 F2
kN 2.5 Clamping screw M 8x63,0 h1 188 h2 33 h3 18 h4
min. -2.8 h4
max. 7.0 l1 112 l2 112 l3 79 |
Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | d1 | α | α* | ||||||||||||||||||
40000.W0100 | 60 | 14 | 5.5 | 22 | 8,5-13,5 | 5.5 | - | 4 | 32 | 23.0 | - | 4.5 | 95° | - | |||||||||||||||||||
£ 43.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 60 l4 14 l5 5.5 l6 22 l7 8,5-13,5 l8 5.5 l9 - w1 4 w2 32 w3 23.0 w4 - d1 4.5 α 95° α* - | |||||||||||||||||||||||||||||||||
40000.W0101 | 105 | 18 | 6.0 | 27 | 16.0 | 5.5 | - | 5 | 34 | 22,5-26,0 | - | 4.5 | 95° | - | |||||||||||||||||||
£ 46.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 105 l4 18 l5 6.0 l6 27 l7 16.0 l8 5.5 l9 - w1 5 w2 34 w3 22,5-26,0 w4 - d1 4.5 α 95° α* - | |||||||||||||||||||||||||||||||||
40000.W0102 | 175 | 25 | 11.0 | 32 | 20.0 | 6.0 | 12.5 | 6 | 43 | 23,0-31,0 | 27 | 5.5 | 105° | 60° | |||||||||||||||||||
£ 59.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 175 l4 25 l5 11.0 l6 32 l7 20.0 l8 6.0 l9 12.5 w1 6 w2 43 w3 23,0-31,0 w4 27 d1 5.5 α 105° α* 60° | |||||||||||||||||||||||||||||||||
40000.W0103 | 410 | 36 | 19.0 | 35 | 20.0 | 7.5 | - | 8 | 46 | 32.5 | - | 7.5 | 105° | 60° | |||||||||||||||||||
£ 71.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 410 l4 36 l5 19.0 l6 35 l7 20.0 l8 7.5 l9 - w1 8 w2 46 w3 32.5 w4 - d1 7.5 α 105° α* 60° |
Body: steel matt black.
Bushes: case hardened and pre-lubricated.
Handle: plastic, black, oil resistant, ergonomic.
Supplied complete with matt black clamping screw (with rubber pad).
For fastening to mounting plates, etc.
symbola/symbol* alternative angle through using the removable stop.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.