Units | Price/unit after discount | Applied Discount |
1-9 | £ 44.35 | 0% |
10-14 | £ 39.92 | 10% |
15-24 | £ 37.70 | 15% |
25-49 | £ 35.48 | 20% |
50+ | £ 31.05 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushings (sizes 2-3). Bearing positions are greased.
With protective cap and handle made of electrostatic conductive (dissipative) material. The handle is ergonomic, soft feel, oil-resistant and with large grip area. Safety clamping piece with finger protection, retainer for the clamping screw at the end of the clamping arm.
Complete with zinc plated and tempered clamping screw no. 45060.W0300- .W0303.
Temperature range -10°C to +80°C.
The ESD (electrostatically sensitive devices) vertical clamp is non-insulating. It must not be used in areas where open voltages are used.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com