| Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | l3 | ||||||||||||||||||
| 40000.W0200 | 0 | 0.5 | 0.7 | M 4x25 | 18 | 81 | 8 | -1.5 | 3.5 | 49 | 50 | 31 | |||||||||||||||||||
£ 42.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 0 F1
kN 0.5 F2
kN 0.7 Clamping screw M 4x25 h1 18 h2 81 h3 8 h4
min. -1.5 h4
max. 3.5 l1 49 l2 50 l3 31 | |||||||||||||||||||||||||||||||
| 40000.W0201 | 1 | 0.6 | 1.1 | M 5x30 | 19 | 98 | 10 | -4.0 | 2.0 | 61 | 58 | 39 | |||||||||||||||||||
£ 44.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 1 F1
kN 0.6 F2
kN 1.1 Clamping screw M 5x30 h1 19 h2 98 h3 10 h4
min. -4.0 h4
max. 2.0 l1 61 l2 58 l3 39 | |||||||||||||||||||||||||||||||
| 40000.W0202 | 2 | 0.8 | 1.2 | M 6x35 | 23 | 140 | 12 | -3.0 | 4.5 | 78 | 89 | 52 | |||||||||||||||||||
£ 54.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 2 F1
kN 0.8 F2
kN 1.2 Clamping screw M 6x35 h1 23 h2 140 h3 12 h4
min. -3.0 h4
max. 4.5 l1 78 l2 89 l3 52 | |||||||||||||||||||||||||||||||
| 40000.W0203 | 3 | 1.2 | 2.5 | M 8x45 | 33 | 186 | 18 | 2.0 | 11.0 | 112 | 112 | 79 | |||||||||||||||||||
£ 62.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 3 F1
kN 1.2 F2
kN 2.5 Clamping screw M 8x45 h1 33 h2 186 h3 18 h4
min. 2.0 h4
max. 11.0 l1 112 l2 112 l3 79 | |||||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | α | α* | ||||||||||||||||||
| 40000.W0200 | 60 | 14 | 5 | 22 | 8,5-13,5 | - | 5.5 | 32 | 4 | 23.0 | - | 4.5 | 95° | - | |||||||||||||||||||
£ 42.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 60 l4 14 l5 5 l6 22 l7 8,5-13,5 l8 - l9 5.5 w1 32 w2 4 w3 23.0 w4 - w5 4.5 α 95° α* - | |||||||||||||||||||||||||||||||||
| 40000.W0201 | 105 | 18 | 6 | 27 | 16.0 | - | 5.5 | 34 | 5 | 22,5-26,0 | - | 4.5 | 95° | - | |||||||||||||||||||
£ 44.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 105 l4 18 l5 6 l6 27 l7 16.0 l8 - l9 5.5 w1 34 w2 5 w3 22,5-26,0 w4 - w5 4.5 α 95° α* - | |||||||||||||||||||||||||||||||||
| 40000.W0202 | 175 | 25 | 11 | 32 | 20.0 | 12.5 | 6.0 | 43 | 6 | 23,0-31,0 | 27 | 5.5 | 105° | 60° | |||||||||||||||||||
£ 54.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 175 l4 25 l5 11 l6 32 l7 20.0 l8 12.5 l9 6.0 w1 43 w2 6 w3 23,0-31,0 w4 27 w5 5.5 α 105° α* 60° | |||||||||||||||||||||||||||||||||
| 40000.W0203 | 410 | 37 | 19 | 35 | 20.0 | - | 7.5 | 46 | 8 | 32.5 | - | 7.5 | 105° | 60° | |||||||||||||||||||
£ 62.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 410 l4 37 l5 19 l6 35 l7 20.0 l8 - l9 7.5 w1 46 w2 8 w3 32.5 w4 - w5 7.5 α 105° α* 60° | |||||||||||||||||||||||||||||||||
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushings (sizes 2-3). Bearing positions are greased.
With protective cap and handle made of electrostatic conductive (dissipative) material. The handle is ergonomic, soft feel, oil-resistant and with large grip area. Safety clamping piece with finger protection, retainer for the clamping screw at the end of the clamping arm.
Complete with zinc plated and tempered clamping screw no. 45060.W0300- .W0303.
Temperature range -10°C to +80°C.
The ESD (electrostatically sensitive devices) vertical clamp is non-insulating. It must not be used in areas where open voltages are used.