Toggle Clamps
vertical - open arm - horizontal
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 124.27 | 0% |
| 10-14 | £ 111.84 | 10% |
| 15-24 | £ 105.63 | 15% |
| 25-49 | £ 99.42 | 20% |
| 50+ | £ 86.99 | 30% |
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Suitable for use in the food industry.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































