| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 93.79 | 0% |
| 10-14 | £ 84.41 | 10% |
| 15-24 | £ 79.72 | 15% |
| 25-49 | £ 75.03 | 20% |
| 50+ | £ 65.65 | 30% |
Body: steel, matt black.
Bushes: case hardened and pre-lubricated.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
The safety lever holds the clamping arm in both the clamped and open position. This prevents opening under vibration or accidental movement of the clamping arm during assembly/disassembly of the fixture.
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































